IESNA:LM-63-2002
[TEST]P1390001
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-760-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 70CRI 5700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (42) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13955.2
TILT=NONE
42 -1 1 73 145 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
51.5 47.2 51.5 60.1 68.7 77.3 85.9 94.4 103.0 115.9 133.1 163.1 218.9 270.4 270.4 266.1 279.0 304.8 382.0 691.1 1081.7 1176.2 1060.3 897.2 673.9 549.5 485.1 450.7 433.6 403.5 360.6 261.8 103.0 30.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 47.2 51.5 60.1 68.7 77.3 81.6 90.1 94.4 107.3 115.9 137.4 171.7 210.3 214.6 210.3 206.0 218.9 257.6 416.4 613.8 669.6 622.4 553.7 459.3 407.8 386.3 373.5 364.9 347.7 309.1 240.4 115.9 30.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 47.2 51.5 55.8 64.4 73.0 77.3 85.9 85.9 94.4 103.0 115.9 124.5 150.2 158.8 154.5 137.4 133.1 137.4 141.7 145.9 163.1 188.9 210.3 244.7 270.4 287.6 300.5 296.2 291.9 257.6 218.9 124.5 30.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 47.2 51.5 55.8 64.4 68.7 73.0 81.6 81.6 90.1 94.4 107.3 111.6 133.1 137.4 137.4 124.5 120.2 124.5 124.5 128.8 141.7 163.1 180.3 206.0 231.8 244.7 253.3 253.3 257.6 236.1 206.0 124.5 34.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 47.2 51.5 55.8 60.1 68.7 73.0 77.3 77.3 81.6 85.9 94.4 103.0 115.9 120.2 120.2 111.6 111.6 111.6 111.6 111.6 120.2 133.1 145.9 171.7 188.9 201.8 210.3 210.3 218.9 214.6 193.2 128.8 38.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 42.9 47.2 51.5 60.1 64.4 68.7 68.7 68.7 77.3 77.3 85.9 90.1 94.4 98.7 98.7 94.4 98.7 94.4 94.4 94.4 98.7 107.3 115.9 133.1 150.2 154.5 163.1 167.4 184.6 188.9 176.0 128.8 42.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 42.9 47.2 51.5 55.8 60.1 64.4 64.4 64.4 68.7 68.7 73.0 77.3 77.3 77.3 81.6 81.6 85.9 81.6 77.3 77.3 77.3 77.3 81.6 94.4 107.3 111.6 115.9 124.5 145.9 167.4 163.1 128.8 47.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 42.9 47.2 51.5 55.8 55.8 60.1 60.1 60.1 64.4 64.4 68.7 73.0 73.0 73.0 73.0 73.0 77.3 77.3 73.0 73.0 73.0 73.0 77.3 90.1 103.0 107.3 111.6 120.2 133.1 145.9 141.7 111.6 42.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 42.9 47.2 51.5 51.5 55.8 60.1 60.1 60.1 60.1 60.1 64.4 64.4 64.4 64.4 68.7 68.7 68.7 68.7 68.7 68.7 68.7 68.7 73.0 85.9 98.7 103.0 107.3 111.6 120.2 124.5 120.2 94.4 42.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 42.9 42.9 47.2 51.5 51.5 55.8 55.8 55.8 55.8 55.8 60.1 60.1 60.1 60.1 60.1 60.1 60.1 64.4 60.1 64.4 64.4 64.4 68.7 77.3 90.1 98.7 103.0 107.3 103.0 98.7 94.4 77.3 38.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 42.9 42.9 47.2 47.2 47.2 51.5 51.5 51.5 51.5 51.5 55.8 51.5 51.5 51.5 51.5 51.5 51.5 55.8 55.8 60.1 60.1 60.1 64.4 73.0 85.9 94.4 98.7 98.7 90.1 77.3 73.0 60.1 34.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 42.9 42.9 47.2 47.2 47.2 47.2 47.2 47.2 47.2 47.2 51.5 47.2 47.2 47.2 47.2 47.2 47.2 51.5 51.5 55.8 55.8 55.8 60.1 68.7 77.3 81.6 85.9 81.6 73.0 64.4 60.1 47.2 25.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 42.9 42.9 42.9 42.9 47.2 47.2 47.2 47.2 47.2 47.2 47.2 47.2 47.2 42.9 42.9 42.9 42.9 47.2 42.9 47.2 51.5 55.8 60.1 64.4 68.7 68.7 68.7 64.4 60.1 51.5 42.9 34.3 17.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 38.6 42.9 42.9 42.9 42.9 42.9 42.9 42.9 42.9 42.9 42.9 42.9 38.6 38.6 38.6 38.6 38.6 38.6 42.9 42.9 51.5 55.8 60.1 60.1 55.8 55.8 47.2 42.9 34.3 30.0 17.2 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 38.6 38.6 38.6 42.9 38.6 38.6 38.6 38.6 38.6 38.6 38.6 38.6 34.3 34.3 34.3 34.3 34.3 30.0 34.3 38.6 47.2 51.5 55.8 51.5 42.9 38.6 30.0 25.8 21.5 12.9 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 38.6 38.6 38.6 42.9 38.6 38.6 38.6 38.6 34.3 34.3 34.3 34.3 30.0 30.0 30.0 30.0 30.0 30.0 30.0 34.3 38.6 38.6 42.9 38.6 34.3 30.0 21.5 21.5 17.2 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 38.6 38.6 38.6 38.6 38.6 34.3 34.3 34.3 34.3 34.3 30.0 30.0 25.8 25.8 25.8 25.8 30.0 30.0 30.0 25.8 30.0 25.8 30.0 25.8 21.5 21.5 17.2 12.9 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 34.3 34.3 34.3 38.6 34.3 34.3 34.3 34.3 30.0 30.0 25.8 25.8 21.5 21.5 17.2 21.5 25.8 25.8 25.8 21.5 17.2 12.9 12.9 12.9 12.9 8.6 8.6 8.6 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 34.3 34.3 34.3 34.3 34.3 30.0 30.0 30.0 25.8 25.8 21.5 21.5 17.2 17.2 12.9 17.2 21.5 25.8 21.5 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 34.3 34.3 34.3 34.3 34.3 30.0 30.0 30.0 25.8 21.5 17.2 17.2 12.9 12.9 8.6 12.9 17.2 21.5 17.2 8.6 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 34.3 34.3 34.3 34.3 34.3 30.0 30.0 25.8 21.5 21.5 17.2 17.2 12.9 8.6 8.6 8.6 12.9 12.9 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 34.3 34.3 30.0 30.0 30.0 25.8 25.8 25.8 21.5 17.2 12.9 12.9 8.6 4.3 4.3 4.3 4.3 8.6 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 34.3 34.3 30.0 30.0 30.0 25.8 25.8 21.5 17.2 12.9 8.6 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 34.3 34.3 30.0 30.0 30.0 25.8 25.8 21.5 17.2 8.6 8.6 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 34.3 34.3 30.0 30.0 30.0 25.8 25.8 17.2 12.9 8.6 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 30.0 30.0 25.8 25.8 25.8 21.5 21.5 17.2 12.9 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 30.0 30.0 25.8 25.8 25.8 21.5 21.5 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 30.0 30.0 25.8 25.8 25.8 21.5 17.2 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 30.0 30.0 25.8 25.8 21.5 21.5 17.2 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 30.0 25.8 21.5 21.5 21.5 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 30.0 25.8 21.5 21.5 17.2 17.2 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 30.0 25.8 21.5 21.5 17.2 17.2 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 30.0 25.8 21.5 21.5 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 25.8 21.5 17.2 17.2 12.9 12.9 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 25.8 21.5 17.2 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 25.8 21.5 17.2 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 25.8 21.5 17.2 17.2 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 25.8 21.5 17.2 17.2 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 25.8 21.5 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 25.8 21.5 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 25.8 21.5 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 25.8 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 25.8 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 25.8 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 25.8 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 21.5 17.2 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 21.5 17.2 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 21.5 17.2 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 21.5 17.2 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 21.5 17.2 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 21.5 17.2 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 21.5 17.2 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 21.5 17.2 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 21.5 17.2 12.9 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 21.5 17.2 12.9 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 21.5 17.2 12.9 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 25.8 21.5 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 25.8 21.5 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 25.8 21.5 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 25.8 21.5 17.2 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 30.0 25.8 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 30.0 25.8 21.5 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 30.0 25.8 21.5 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 42.9 34.3 30.0 25.8 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 42.9 34.3 30.0 25.8 21.5 17.2 8.6 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 47.2 38.6 34.3 30.0 21.5 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 47.2 38.6 34.3 30.0 25.8 21.5 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 51.5 42.9 38.6 34.3 30.0 25.8 17.2 12.9 8.6 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 51.5 47.2 42.9 38.6 34.3 30.0 21.5 17.2 12.9 8.6 4.3 4.3 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 55.8 47.2 42.9 38.6 34.3 30.0 25.8 21.5 12.9 8.6 8.6 8.6 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 55.8 51.5 47.2 42.9 38.6 34.3 30.0 25.8 17.2 12.9 8.6 8.6 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 60.1 55.8 51.5 47.2 42.9 38.6 34.3 30.0 21.5 17.2 12.9 12.9 8.6 8.6 8.6 4.3 4.3 4.3 4.3 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 60.1 55.8 51.5 47.2 42.9 42.9 38.6 30.0 25.8 17.2 17.2 12.9 12.9 8.6 8.6 8.6 4.3 4.3 4.3 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 60.1 55.8 51.5 47.2 47.2 42.9 34.3 30.0 21.5 21.5 17.2 17.2 12.9 12.9 12.9 8.6 8.6 8.6 8.6 8.6 8.6 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 8.6 8.6 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 60.1 55.8 51.5 51.5 47.2 42.9 38.6 30.0 25.8 21.5 17.2 17.2 12.9 12.9 12.9 8.6 8.6 8.6 8.6 8.6 8.6 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 8.6 8.6 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 60.1 55.8 55.8 51.5 51.5 47.2 42.9 34.3 30.0 25.8 21.5 21.5 17.2 17.2 12.9 12.9 12.9 12.9 12.9 8.6 8.6 4.3 4.3 4.3 4.3 4.3 4.3 4.3 8.6 8.6 8.6 8.6 8.6 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 64.4 60.1 55.8 55.8 51.5 51.5 42.9 38.6 30.0 25.8 25.8 21.5 17.2 17.2 17.2 12.9 12.9 12.9 12.9 12.9 12.9 8.6 8.6 8.6 8.6 8.6 8.6 8.6 8.6 8.6 12.9 12.9 8.6 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 64.4 60.1 60.1 55.8 55.8 51.5 47.2 38.6 34.3 30.0 25.8 25.8 21.5 21.5 17.2 17.2 17.2 17.2 17.2 12.9 12.9 8.6 8.6 8.6 8.6 8.6 8.6 8.6 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 64.4 60.1 60.1 55.8 55.8 55.8 47.2 42.9 34.3 30.0 30.0 25.8 21.5 21.5 17.2 17.2 17.2 17.2 17.2 12.9 12.9 8.6 8.6 8.6 8.6 8.6 8.6 8.6 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 64.4 60.1 60.1 55.8 55.8 55.8 51.5 47.2 38.6 34.3 30.0 30.0 25.8 25.8 21.5 21.5 21.5 21.5 17.2 12.9 12.9 8.6 8.6 8.6 8.6 8.6 8.6 8.6 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 64.4 64.4 64.4 60.1 60.1 60.1 51.5 47.2 42.9 34.3 34.3 30.0 25.8 25.8 21.5 21.5 21.5 21.5 21.5 17.2 17.2 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 64.4 64.4 64.4 60.1 60.1 60.1 55.8 51.5 42.9 38.6 34.3 34.3 30.0 30.0 25.8 25.8 25.8 25.8 21.5 17.2 17.2 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 64.4 64.4 64.4 60.1 60.1 60.1 55.8 51.5 47.2 38.6 34.3 34.3 30.0 30.0 25.8 25.8 25.8 25.8 21.5 17.2 17.2 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 64.4 64.4 64.4 60.1 60.1 60.1 55.8 51.5 47.2 38.6 38.6 34.3 34.3 30.0 30.0 30.0 30.0 25.8 25.8 21.5 17.2 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 64.4 64.4 64.4 60.1 60.1 60.1 60.1 51.5 47.2 42.9 38.6 38.6 34.3 34.3 30.0 30.0 30.0 30.0 25.8 21.5 21.5 17.2 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 60.1 60.1 60.1 60.1 60.1 60.1 60.1 51.5 47.2 42.9 42.9 38.6 38.6 34.3 34.3 34.3 34.3 30.0 30.0 25.8 21.5 17.2 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 60.1 60.1 60.1 60.1 60.1 60.1 60.1 51.5 47.2 42.9 42.9 38.6 38.6 34.3 34.3 34.3 34.3 30.0 30.0 25.8 21.5 17.2 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 60.1 60.1 60.1 60.1 60.1 60.1 60.1 51.5 47.2 42.9 42.9 38.6 38.6 38.6 38.6 38.6 38.6 34.3 34.3 30.0 25.8 21.5 17.2 17.2 17.2 17.2 17.2 17.2 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 60.1 60.1 60.1 60.1 60.1 55.8 55.8 51.5 47.2 47.2 47.2 42.9 42.9 38.6 38.6 38.6 42.9 42.9 38.6 34.3 30.0 25.8 21.5 21.5 17.2 17.2 21.5 17.2 17.2 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 60.1 60.1 55.8 55.8 55.8 55.8 55.8 51.5 47.2 47.2 47.2 42.9 42.9 42.9 42.9 42.9 42.9 47.2 42.9 34.3 30.0 25.8 21.5 21.5 21.5 21.5 21.5 21.5 17.2 12.9 12.9 8.6 8.6 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 60.1 60.1 55.8 55.8 55.8 51.5 51.5 51.5 47.2 47.2 47.2 42.9 42.9 42.9 42.9 42.9 47.2 51.5 47.2 38.6 34.3 30.0 25.8 25.8 21.5 21.5 25.8 21.5 17.2 12.9 12.9 8.6 8.6 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 60.1 60.1 55.8 55.8 55.8 51.5 51.5 51.5 47.2 47.2 47.2 47.2 47.2 47.2 47.2 47.2 51.5 51.5 51.5 42.9 42.9 42.9 38.6 38.6 34.3 30.0 34.3 30.0 25.8 21.5 17.2 12.9 8.6 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 60.1 60.1 55.8 55.8 55.8 55.8 51.5 51.5 51.5 51.5 51.5 47.2 47.2 51.5 51.5 51.5 51.5 55.8 51.5 51.5 51.5 55.8 55.8 51.5 42.9 42.9 38.6 34.3 30.0 25.8 21.5 12.9 8.6 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 60.1 60.1 55.8 55.8 55.8 55.8 55.8 51.5 51.5 51.5 51.5 51.5 51.5 51.5 51.5 51.5 51.5 55.8 55.8 55.8 55.8 60.1 68.7 68.7 60.1 55.8 51.5 47.2 42.9 38.6 34.3 21.5 17.2 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 60.1 60.1 55.8 55.8 55.8 55.8 55.8 51.5 51.5 51.5 51.5 51.5 51.5 51.5 55.8 55.8 55.8 55.8 55.8 55.8 60.1 68.7 81.6 81.6 73.0 64.4 60.1 51.5 47.2 42.9 38.6 25.8 17.2 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 60.1 60.1 55.8 55.8 55.8 60.1 55.8 55.8 55.8 55.8 55.8 55.8 55.8 55.8 60.1 60.1 60.1 60.1 60.1 60.1 64.4 73.0 81.6 85.9 81.6 77.3 73.0 68.7 64.4 55.8 51.5 38.6 25.8 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 60.1 60.1 60.1 60.1 60.1 60.1 55.8 55.8 60.1 60.1 60.1 60.1 60.1 64.4 64.4 64.4 64.4 68.7 68.7 73.0 77.3 85.9 90.1 90.1 90.1 90.1 81.6 77.3 73.0 68.7 55.8 34.3 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 60.1 60.1 60.1 60.1 64.4 60.1 60.1 60.1 60.1 60.1 60.1 60.1 60.1 64.4 64.4 68.7 68.7 73.0 73.0 77.3 77.3 85.9 90.1 98.7 103.0 103.0 98.7 94.4 85.9 81.6 68.7 42.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 60.1 60.1 60.1 60.1 64.4 60.1 60.1 60.1 64.4 64.4 64.4 64.4 64.4 68.7 68.7 73.0 73.0 77.3 77.3 81.6 81.6 85.9 94.4 107.3 115.9 115.9 111.6 107.3 98.7 94.4 81.6 51.5 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 64.4 64.4 64.4 64.4 68.7 64.4 64.4 64.4 68.7 68.7 68.7 68.7 73.0 77.3 77.3 81.6 81.6 81.6 81.6 85.9 85.9 90.1 103.0 115.9 120.2 124.5 124.5 124.5 124.5 120.2 98.7 51.5 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 64.4 64.4 64.4 68.7 68.7 68.7 68.7 68.7 73.0 77.3 77.3 77.3 77.3 81.6 85.9 90.1 85.9 85.9 85.9 90.1 90.1 94.4 107.3 120.2 128.8 133.1 133.1 141.7 150.2 141.7 120.2 55.8 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 68.7 68.7 68.7 68.7 73.0 73.0 73.0 73.0 77.3 81.6 81.6 81.6 85.9 90.1 90.1 94.4 94.4 90.1 85.9 90.1 90.1 98.7 115.9 128.8 133.1 137.4 145.9 158.8 171.7 167.4 137.4 55.8 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 68.7 68.7 68.7 73.0 73.0 77.3 77.3 77.3 81.6 85.9 85.9 85.9 90.1 94.4 98.7 103.0 98.7 94.4 90.1 94.4 94.4 103.0 120.2 133.1 137.4 145.9 154.5 176.0 197.5 188.9 154.5 55.8 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 68.7 68.7 73.0 77.3 77.3 81.6 81.6 85.9 90.1 94.4 98.7 103.0 111.6 111.6 111.6 115.9 111.6 111.6 107.3 115.9 128.8 137.4 158.8 171.7 176.0 184.6 188.9 201.8 210.3 193.2 145.9 51.5 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 73.0 73.0 73.0 81.6 81.6 85.9 90.1 94.4 98.7 107.3 111.6 124.5 133.1 128.8 128.8 128.8 124.5 128.8 128.8 137.4 163.1 176.0 197.5 210.3 218.9 223.2 223.2 227.5 223.2 197.5 133.1 51.5 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 73.0 73.0 77.3 81.6 85.9 90.1 94.4 98.7 107.3 115.9 124.5 141.7 150.2 145.9 141.7 137.4 137.4 141.7 145.9 158.8 193.2 210.3 231.8 249.0 257.6 261.8 253.3 249.0 236.1 201.8 124.5 47.2 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 73.0 73.0 77.3 85.9 90.1 94.4 98.7 107.3 115.9 124.5 137.4 158.8 171.7 163.1 154.5 150.2 150.2 158.8 163.1 180.3 227.5 244.7 270.4 287.6 296.2 300.5 287.6 274.7 249.0 206.0 111.6 42.9 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 73.0 77.3 81.6 90.1 94.4 103.0 107.3 120.2 133.1 150.2 180.3 214.6 223.2 218.9 214.6 227.5 287.6 425.0 553.7 635.3 669.6 639.6 510.8 450.7 412.1 390.6 360.6 330.5 287.6 206.0 103.0 42.9 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 73.0 77.3 81.6 90.1 98.7 107.3 115.9 128.8 145.9 171.7 218.9 270.4 274.7 270.4 274.7 304.8 420.7 691.1 940.1 1090.3 1107.5 1034.5 751.2 609.5 523.7 476.5 429.3 382.0 321.9 206.0 94.4 38.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 73.0 81.6 85.9 94.4 103.0 115.9 128.8 145.9 184.6 257.6 364.9 442.1 480.8 528.0 609.5 794.1 1262.0 2086.2 3009.1 3266.7 3000.5 2459.7 1936.0 1442.3 1068.9 794.1 609.5 472.2 373.5 206.0 103.0 38.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 73.0 81.6 85.9 98.7 107.3 124.5 137.4 163.1 223.2 339.1 510.8 609.5 682.5 781.3 940.1 1283.5 2103.4 3481.3 5078.1 5443.0 4889.3 3884.8 3120.7 2275.1 1614.0 1111.8 789.8 562.3 425.0 201.8 107.3 38.6 4.3 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 73.0 81.6 90.1 103.0 111.6 133.1 167.4 257.6 425.0 665.4 931.5 1159.0 1365.0 1601.1 1914.5 2567.0 4099.4 6232.8 8040.0 8404.9 7825.4 6851.0 6147.0 5271.3 4262.5 2979.1 1807.2 1008.8 545.2 223.2 115.9 42.9 4.3 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 73.0 81.6 90.1 103.0 115.9 145.9 193.2 356.3 631.0 991.6 1352.2 1708.5 2043.3 2416.7 2888.9 3854.7 6095.5 8984.4 11001.9 11366.8 10757.2 9812.9 9173.3 8267.5 6911.1 4842.0 2824.5 1450.9 661.1 240.4 124.5 42.9 4.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 73.0 81.6 94.4 107.3 120.2 154.5 223.2 450.7 832.8 1317.8 1772.8 2253.6 2725.8 3236.6 3859.0 5138.2 8091.5 11731.7 13963.8 14324.4 13693.4 12779.0 12199.5 11263.8 9555.3 6709.3 3837.6 1897.3 781.3 261.8 133.1 47.2 4.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 73.0 81.6 94.4 107.3 124.5 163.1 249.0 545.2 1034.5 1644.1 2193.5 2803.1 3404.0 4052.2 4833.5 6421.7 10087.6 14483.2 16925.7 17286.3 16625.2 15740.9 15225.8 14260.0 12203.8 8572.3 4854.9 2339.5 897.2 279.0 141.7 47.2 4.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 73.0 81.6 94.4 111.6 133.1 180.3 326.2 798.4 1459.5 2202.1 2914.7 3588.6 4279.7 4996.6 6018.2 8194.6 12208.1 16668.1 18878.8 19256.6 18788.7 18307.9 17964.5 16715.4 13908.0 10023.2 6138.4 3455.5 1167.6 347.7 145.9 42.9 4.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 68.7 73.0 81.6 98.7 111.6 137.4 197.5 403.5 1047.4 1880.2 2755.8 3635.8 4374.2 5155.4 5940.9 7203.0 9963.1 14324.4 18848.8 20827.7 21226.9 20952.1 20870.6 20698.9 19170.7 15612.2 11469.8 7421.9 4571.6 1438.0 416.4 150.2 42.9 4.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 68.7 81.6 98.7 115.9 145.9 210.3 480.8 1296.4 2300.8 3309.6 4357.0 5164.0 6035.4 6889.6 8387.7 11731.7 16444.9 21029.4 22776.5 23201.5 23115.6 23437.6 23433.3 21630.4 17316.3 12920.7 8705.4 5692.0 1708.5 485.1 154.5 38.6 4.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 68.7 81.6 98.7 115.9 150.2 227.5 558.0 1549.6 2725.8 3867.6 5078.1 5949.5 6911.1 7834.0 9572.5 13504.5 18565.5 23214.3 24729.6 25171.8 25279.1 26004.5 26171.9 24085.7 19020.5 14371.6 9988.9 6808.1 1978.9 553.7 158.8 34.3 4.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 68.7 81.6 98.7 115.9 154.5 249.0 661.1 1790.0 3133.6 4361.3 5558.9 6499.0 7567.8 8645.3 10649.9 15028.4 20819.1 25317.7 26794.4 27189.3 27541.3 28391.2 28202.3 25528.1 20269.6 15423.3 11272.3 7585.0 2253.6 669.6 171.7 38.6 4.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 64.4 68.7 81.6 98.7 120.2 158.8 274.7 764.1 2030.4 3545.7 4850.6 6039.7 7048.4 8224.6 9460.9 11727.4 16552.2 23072.7 27421.1 28854.8 29211.1 29803.5 30777.9 30232.7 26970.4 21518.8 16479.3 12560.1 8366.3 2528.3 785.5 188.9 38.6 4.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 60.1 68.7 81.6 98.7 120.2 158.8 296.2 862.8 2270.8 3953.5 5344.3 6520.4 7593.6 8881.4 10272.2 12804.8 18071.8 25326.3 29524.5 30919.5 31228.6 32061.4 33164.6 32258.8 28408.4 22763.6 17531.0 13843.6 9143.2 2798.8 897.2 201.8 42.9 4.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 60.1 68.7 81.6 98.7 120.2 163.1 317.7 965.8 2511.2 4361.3 5833.6 7001.2 8143.0 9538.1 11083.5 13882.2 19595.7 27579.9 31627.8 32980.0 33246.1 34323.6 35551.3 34289.2 29850.7 24012.8 18582.6 15127.1 9920.2 3073.5 1013.1 214.6 42.9 4.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 60.1 68.7 81.6 98.7 120.2 167.4 326.2 1038.8 2678.6 4575.9 6018.2 7181.5 8392.0 9830.0 11474.1 14461.7 20419.9 28489.9 32520.7 33963.0 34405.1 35658.6 36770.4 35306.6 30636.2 24579.4 19458.3 15848.3 10177.7 3378.3 1103.2 214.6 42.9 4.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 60.1 68.7 81.6 98.7 120.2 171.7 330.5 1111.8 2846.0 4794.8 6198.5 7361.8 8641.0 10126.2 11864.7 15037.0 21244.0 29395.7 33413.5 34950.3 35564.1 36989.3 37989.4 36319.6 31421.8 25141.7 20329.7 16569.4 10439.6 3687.3 1193.3 214.6 42.9 4.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 55.8 64.4 77.3 98.7 120.2 171.7 339.1 1184.8 3013.4 5009.5 6383.1 7542.1 8890.0 10418.1 12255.4 15616.5 22068.2 30305.7 34302.1 35933.3 36718.8 38324.3 39204.3 37337.0 32203.0 25708.3 21205.4 17290.6 10697.1 3992.1 1279.2 210.3 42.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 55.8 64.4 77.3 98.7 120.2 176.0 343.4 1257.7 3180.8 5224.1 6563.4 7722.4 9138.9 10710.0 12646.0 16191.7 22892.4 31211.4 35195.0 36916.3 37877.8 39655.0 40423.3 38350.0 32988.6 26270.7 22076.8 18011.7 10954.7 4296.9 1369.3 210.3 42.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 55.8 64.4 77.3 98.7 120.2 171.7 339.1 1214.8 3064.9 5026.6 6387.4 7524.9 8842.7 10358.0 12208.1 15534.9 21935.2 30129.7 34177.6 35753.0 36534.3 38088.2 38908.1 36980.7 31863.9 25489.4 21128.1 17187.5 10654.2 4022.2 1373.6 231.8 42.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 55.8 64.4 77.3 98.7 120.2 167.4 330.5 1171.9 2949.0 4829.2 6215.7 7323.2 8546.6 10001.7 11770.3 14873.8 20973.6 29048.0 33160.3 34585.4 35190.7 36517.1 37397.1 35615.6 30739.3 24708.2 20179.5 16363.4 10358.0 3747.4 1377.9 249.0 42.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 51.5 60.1 73.0 94.4 115.9 163.1 326.2 1129.0 2828.8 4627.4 6039.7 7125.7 8250.4 9649.7 11332.4 14217.1 20016.4 27962.0 32142.9 33422.1 33842.8 34950.3 35881.8 34246.3 29614.6 23922.6 19226.5 15534.9 10057.5 3472.7 1377.9 270.4 38.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 51.5 60.1 73.0 94.4 115.9 158.8 317.7 1086.0 2712.9 4430.0 5863.7 6924.0 7954.2 9293.5 10894.6 13556.0 19054.8 26880.2 31125.6 32254.5 32499.2 33379.2 34366.5 32877.0 28489.9 23141.4 18277.9 14710.7 9757.1 3198.0 1382.2 287.6 38.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 51.5 60.1 73.0 94.4 115.9 154.5 296.2 974.4 2429.6 4035.0 5404.4 6468.9 7434.8 8636.7 10057.5 12405.6 17466.6 24746.8 29043.7 30254.2 30516.0 31202.9 32095.7 30983.9 27116.3 21986.7 17170.4 13551.7 9023.0 2949.0 1249.1 270.4 38.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 51.5 60.1 73.0 94.4 115.9 150.2 274.7 867.1 2150.6 3640.1 4945.1 6018.2 6915.4 7975.6 9220.5 11259.5 15878.3 22613.4 26961.8 28258.1 28532.9 29026.5 29824.9 29090.9 25738.4 20827.7 16062.9 12392.7 8289.0 2695.7 1111.8 249.0 34.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 51.5 60.1 73.0 90.1 111.6 145.9 253.3 755.5 1867.3 3240.9 4485.8 5563.2 6396.0 7318.9 8383.4 10109.1 14290.0 20480.0 24879.9 26257.8 26545.4 26850.2 27549.9 27193.6 24364.8 19673.0 14955.4 11233.7 7555.0 2446.8 978.7 231.8 34.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 51.5 60.1 73.0 90.1 111.6 141.7 231.8 643.9 1584.0 2846.0 4026.5 5108.2 5876.6 6657.8 7546.4 8958.6 12701.8 18346.5 22798.0 24257.4 24562.2 24673.8 25279.1 25300.5 22986.8 18514.0 13847.9 10074.7 6820.9 2193.5 841.3 210.3 30.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 51.5 60.1 73.0 90.1 107.3 137.4 210.3 545.2 1339.3 2416.7 3459.8 4412.8 5112.5 5842.2 6662.1 7898.4 11113.5 16217.4 20759.0 22437.4 22737.9 22626.3 22840.9 22673.5 20656.0 16668.1 12392.7 8765.5 5734.9 1897.3 716.9 197.5 34.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 51.5 60.1 73.0 85.9 107.3 128.8 193.2 446.4 1094.6 1991.8 2893.2 3713.1 4352.7 5030.9 5782.1 6833.8 9521.0 14088.3 18724.3 20621.6 20917.8 20578.7 20402.7 20042.1 18325.1 14822.3 10937.5 7456.2 4648.9 1601.1 588.1 184.6 38.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 51.5 60.1 68.7 85.9 103.0 124.5 171.7 343.4 849.9 1562.5 2322.3 3017.7 3588.6 4215.3 4897.8 5773.5 7932.7 11959.2 16685.3 18801.6 19093.5 18526.8 17964.5 17415.0 15994.2 12972.2 9482.3 6147.0 3562.9 1300.7 463.6 171.7 42.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 51.5 60.1 68.7 81.6 98.7 115.9 150.2 244.7 605.3 1133.2 1755.7 2318.0 2824.5 3399.7 4013.6 4709.0 6340.2 9830.0 14646.3 16981.5 17269.1 16479.3 15526.3 14783.7 13663.3 11126.4 8027.1 4837.8 2476.8 1004.5 334.8 158.8 47.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 51.5 60.1 68.7 81.6 94.4 111.6 141.7 214.6 493.6 910.0 1412.3 1871.6 2270.8 2725.8 3215.2 3786.1 5082.4 7876.9 11899.1 14075.4 14375.9 13590.3 12611.6 11821.8 10778.7 8696.8 6258.6 3807.5 2004.6 871.4 313.4 150.2 42.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 51.5 60.1 68.7 77.3 90.1 107.3 128.8 184.6 382.0 682.5 1064.6 1425.1 1721.3 2047.6 2421.0 2863.2 3829.0 5923.8 9151.8 11173.6 11482.7 10701.4 9697.0 8855.6 7894.1 6271.5 4490.1 2781.6 1532.5 734.0 291.9 137.4 42.9 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 47.2 55.8 64.4 77.3 85.9 103.0 120.2 154.5 270.4 455.0 716.9 974.4 1167.6 1369.3 1622.6 1936.0 2571.3 3966.4 6400.3 8267.5 8585.2 7812.5 6782.3 5889.4 5009.5 3841.9 2717.2 1751.4 1056.0 596.7 270.4 128.8 38.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 47.2 55.8 64.4 73.0 81.6 98.7 107.3 124.5 158.8 231.8 373.5 528.0 613.8 695.4 824.2 1013.1 1313.5 2013.2 3653.0 5361.4 5692.0 4923.6 3867.6 2927.5 2124.8 1412.3 948.7 721.2 583.8 463.6 249.0 115.9 34.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 47.2 55.8 64.4 73.0 81.6 94.4 103.0 115.9 137.4 180.3 266.1 373.5 442.1 480.8 545.2 643.9 807.0 1197.6 2172.1 3219.4 3434.1 2991.9 2382.4 1798.6 1335.0 948.7 699.7 575.2 493.6 412.1 257.6 111.6 34.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 47.2 51.5 60.1 68.7 77.3 85.9 94.4 103.0 115.9 133.1 163.1 218.9 270.4 270.4 266.1 279.0 304.8 382.0 691.1 1081.7 1176.2 1060.3 897.2 673.9 549.5 485.1 450.7 433.6 403.5 360.6 261.8 103.0 30.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
